Please click here to watch MRC Video
High Horsepower Engine Master Rebuild Centre
The High Horsepower Master Rebuild Centre is part of a global network of purpose-built facilities dedicated to high quality and high volume rebuilds of Cummins HHP (19L and above) engines, certified to Cummins Global Standards, which include:
- Machining to Cummins Global Standards
- Systematic testing at each phase of production
- Dry-filter paint booth
- Cleaning equipment yielding high quality aesthetic standards after painting
- Lifting and material handling equipment that follows current CMI safety standards
- ISO 14001 (Environment) & OSHAS 18001 (Safety) Certification
- ISO 9001 Certification (including utilization of SQP process)
The HHP Master Rebuild Centre is a strategic move from a workshop to a manufacturing environment, and provides customers with superior quality through predefined processes with less variation and improved efficiency, driving down cost; the HHP Master Rebuild Centre operates on a standard pricing policy consisting of a set bill of materials. An Engine Rebuild is a manufacturing process which includes complete disassembly, cleaning, inspection, and replacing of major components of an engine.
It Provides:
- A cost effective quality option for the customer
- Extends the life of the original engine
- All critical wear items are replaced with 100% Cummins genuine parts
- All remanufactured components are built to new standards
- Highly engineered products in many cases reduces fuel consumption and increases engine performance
Engine Rebuild Quality Focus
ISO9001 certified facilities include:
- Highly trained people
- State of the art equipped facilities
- Working to OEM factory specifications
- Operations are held in a world class controlled working environment
- Manufacturing standards derive quality management and continuous improvement emphasizing defect prevention
Engine Rebuild Process
- Core is completely disassembled
- Individual parts are cleaned using a process that removes all debris
- Worn parts are replaced by 100% genuine Cummins parts
- Assembled parts / components are tested under simulated operating conditions
- Every engine is 100% dynometer tested
To learn more about Master Rebuild Center, please click on:
Features of MRC
FAQs