Better. Every Vessel.
Cummins understands that every job is critical to keep your business on track. That is why we offer a complete line of Cummins propulsion, generator sets, and auxiliary power solutions designed specifically for the challenges of commercial marine applications. Factory-trained marine application engineers will help you get the right spec for your vessel, and qualified marine technicians will keep you up and running once in service.
Commercial Propulsion
Cummins offers the complete line of variable speed propulsion solutions from 230-2,700 hp (169-2,013 kW) designed for the challenges of commercial marine applications. The Quantum Series product line was introduced in 2005 to meet the U.S. Environmental Protection Agency's stringent Tier 2 emissions standard. Today the product line is certified to current EU, EPA and IMO regulations that will serve as the platform for more stringent standards in the future.
Commercial Auxiliaries
Cummins also offers the complete line of constant speed auxiliary power solutions from 104-2,547 hp (78-1,900 kW) for commercial marine applications. Cummins' auxiliary power solutions are dependable and reliable, because all major components are designed and built as an integrated unit. Cummins offers customized packages to meet specific vessel requirements, including regular integration meetings that begin at vessel concept and continue through commissioning.
Marine Engine Repowers
Cummins Marine ReCon engines offer proven reliability with factory advanced technology and 100% genuine Cummins Parts. With market leading warranty coverage and world-class engineering, Cummins provides a marine repower solution that is tested, proven and dependable. Whether or not your vessel is currently Cummins powered, our factory trained marine application engineers will help you get the right spec for your vessel. Our experienced and certified service technicians can provide your vessel with new life through a New or ReCon Cummins Marine engine package.
To learn more about Cummins commercial engines, contact a local Cummins Middle East representative or visit our engine specification library by clicking the button below.